Aeroquip by Danfoss
4-202702-16-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-202702-16-16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 5/8 IN |
| End Size 2 | 1 7/8 IN |
| End type 1 | SAE |
| End type 2 | SAE 37 |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 2 in |
| Item type | SAE Male to SAE 37 Male Flare Straight Adapter |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Product Height | 2 in |
| Product Length/Depth | 2.53 in |
| Product material | Monel |
| Product Type | Marine Military |
| Product Volume | 10.12 in³ |
| Product Weight | .01 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Thread Size 2 | 1 7/8-12 |
| Trade Name | 202702 Series |
| Tube OD 1 | 1.08 in |
| Tube OD 2 | 1.31 in |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |