
Aeroquip by Danfoss
4-21004-64
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-21004-64
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Available in a variety of sizes |
| Item type | O-Rings |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1.5 lb |
| Packaged Width | 4 in |
| Product Height | 5.09 in |
| Product Length/Depth | 5.09 in |
| Product material | Monel |
| Product Type | Ring |
| Product Volume | 6.477 in³ |
| Product Weight | .5 lb |
| Product Width | .25 in |
| Sub-brand | None |
| Trade Name | None |