Danfoss
4-21004-80
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-21004-80
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Product Height | 6.59 in | |
| Product Length/Depth | .438 in | |
| Product material | Monel | |
| Product Type | Spare Part | |
| Product Volume | 19.022 in³ | |
| Product Width | 6.59 in | |
| Sub-brand | None | |
| Trade Name | None |