Aeroquip by Danfoss
4-210200-8-2
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-210200-8-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Material | Monel | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.3 lb | |
| Packaged Width | 4 in | |
| Product Height | .81 in | |
| Product Length/Depth | .422 in | |
| Product Type | Spare Part | |
| Product Volume | .277 in³ | |
| Product Weight | .3 lb | |
| Product Width | .81 in | |
| Sub-brand | None | |
| Trade Name | PVH Series | |
| Type | Nut |