Aeroquip by Danfoss
4-21023-64
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-21023-64
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Inside diameter | 5.1575 in |
| Item type | Sleeve |
| Outside diameter | 5.442 in |
| Packaged Height | 14 in |
| Packaged Length | 9 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 7 in |
| Product Height | 5.442 in |
| Product Length/Depth | .75 in |
| Product material | Monel |
| Product Type | Marine Military |
| Product Volume | 22.212 in³ |
| Product Width | 5.442 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 21023 Series |