Aeroquip by Danfoss
4-4010-12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-4010-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 1509 | |
| End gender 1 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | UNS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 1.5 in | |
| Hose dash size | -12 | |
| Inside diameter | .81 in | |
| Item type | Socket | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 9 in | |
| Product Height | 1.64 in | |
| Product Length/Depth | 2.47 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 6.076 in³ | |
| Product Weight | .57 lb | |
| Product Width | 1.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-18 | |
| Trade Name | 190093 Series |