
Aeroquip by Danfoss
4-4010-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .38 in |
| Compatible hoses | 1509 |
| End gender 1 | Female |
| End Size 1 | 9/16 IN |
| End type 1 | UNF |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 1 in |
| Hose dash size | -6 |
| Inside diameter | .5 in |
| Item type | Socket |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Height | 1.15 in |
| Product Length/Depth | 1.92 in |
| Product material | Monel |
| Product Type | Marine Military |
| Product Volume | 2.208 in³ |
| Product Weight | .2 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | 190093 Series |