
Aeroquip by Danfoss
4-4013-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-4013-12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | 1508 |
| End gender 1 | Female |
| End Size 1 | 7/8 IN |
| End type 1 | UNS |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | 1.5 in |
| Hose dash size | -12 |
| Inside diameter | .82 in |
| Item type | Socket |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.75 lb |
| Packaged Width | 9 in |
| Product Height | 1.73 in |
| Product Length/Depth | 2.47 in |
| Product material | Monel |
| Product Type | Marine Military |
| Product Volume | 6.41 in³ |
| Product Weight | .75 lb |
| Product Width | 1.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-18 |
| Trade Name | 190124 Series |