
Aeroquip by Danfoss
4-411-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-411-20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 2651 |
| Compliance(s) | MIL-F-24787/2, Group VIII, Type A |
| End gender 1 | Female |
| End Size 1 | 1 5/8 IN |
| End type 1 | UN |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | 2 in |
| Hex Size 2 | 1.75 in |
| Hose cut-off factor | 1.64 in |
| Hose dash size | -20 |
| Inside diameter | 1.05 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.91 in |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 2.3 lb |
| Packaged Width | 9 in |
| Product Height | 2 in |
| Product Length/Depth | 3 in |
| Product material | Monel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 12 in³ |
| Product Weight | 1.3 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Trade Name | 4202 Series |