
Aeroquip by Danfoss
4-412-24-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-412-24-24
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.5 in |
| Compatible hoses | 2651 |
| End gender 1 | Male |
| End Size 1 | 1 1/2 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | 1.94 in |
| Hex Size 2 | 2 in |
| Hose cut-off factor | 2.03 in |
| Hose dash size | -24 |
| Inside diameter | 1.28 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 4.48 lb |
| Packaged Width | 9 in |
| Product Height | 2 in |
| Product Length/Depth | 3.48 in |
| Product material | Monel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 13.92 in³ |
| Product Weight | 3.48 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/2-11 1/2 |
| Trade Name | 4402 Series |