![Hose Fittings 4-4721 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213622%2FID432874929766-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
4-4721-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-4721-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | 1509 | |
| Compatible tube OD | 1 in | |
| Compliance(s) | MIL-F-24787/2, Group I, Type A | |
| End gender 1 | Female | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | 1.5 in | |
| Hose cut-off factor | 2.43 in | |
| Hose dash size | -16 | |
| Inside diameter | .82 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 2.91 lb | |
| Packaged Width | 9 in | |
| Product Height | 1.81 in | |
| Product Length/Depth | 4.48 in | |
| Product material | Monel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 14.677 in³ | |
| Product Weight | 1.91 lb | |
| Product Width | 1.81 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | 4412 Series | |
| UPC | 678146055521 | |
| Working pressure | 3500 Psi |