Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
400028000
PISTON SEAL TE18 280,0x250,0x19,8
400028000
Where to buy
Export PDF
Tools
Add to comparison
400028000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Durometer
70
70
Inside diameter IN
9.843
Inside diameter MM
250.012
Outside diameter IN
11.4000
Outside diameter MM
289.5600
Thickness IN
0.780
Thickness MM
19.81