Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.670 | |
| A dimension MM | 42.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 40011-06-06IN | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 0.490 | |
| Hose cut off factor MM | 12.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 0.669 | |
| Product height mm | 17.000 | |
| Product length in | 1.673 | |
| Product length mm | 42.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 17.000 | |
| Thread sealant | NO | No |
