Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.810 | |
| A dimension MM | 46.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 40011-08-08IN | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 0.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Hose cut off factor IN | 0.570 | |
| Hose cut off factor MM | 14.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 0.787 | |
| Product height mm | 20.000 | |
| Product length in | 1.811 | |
| Product length mm | 46.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.787 | |
| Product width mm | 20.000 |
