Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.930 | |
| A dimension MM | 49.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 40011-10-10IN | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 0.625 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Hose cut off factor IN | 0.590 | |
| Hose cut off factor MM | 15.000 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 0.944 | |
| Product height mm | 24.000 | |
| Product length in | 1.929 | |
| Product length mm | 49.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 24.000 |
