Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.220 | |
| A dimension MM | 56.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 40011-12-12IN | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 0.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Hose cut off factor IN | 0.708 | |
| Hose cut off factor MM | 18.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.023 | |
| Product height mm | 26.000 | |
| Product length in | 2.224 | |
| Product length mm | 56.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.023 | |
| Product width mm | 26.000 |
