Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.146 | |
| A dimension MM | 54.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 40011-20-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor MM | 16.002 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 1.024 | |
| Product height mm | 26.010 | |
| Product length in | 2.146 | |
| Product length mm | 54.508 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.024 | |
| Product width mm | 26.010 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |