Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.756 | |
| A dimension MM | 70.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 40011-28-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -28 | -28 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor MM | 23.114 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.827 | |
| Inside diameter MM | 21.006 | |
| Product height in | 1.378 | |
| Product height mm | 35.001 | |
| Product length in | 2.756 | |
| Product length mm | 70.002 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.378 | |
| Product width mm | 35.001 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |