Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
40030031201
BACK UP RING 22TMJA1L4016
40030031201
Where to buy
Export PDF
Tools
Add to comparison
40030031201
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.040
Product height mm
1.016
Product length in
7.550
Product length mm
191.770
Product width in
0.040
Product width mm
1.016
Sub brand
DOWMAX
Dowmax