Winner by Danfoss
4009-4-4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4009-4-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | JIC 74 | |
| End type 2 | BSPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 14 mm | |
| Item type | JIC 74 Male/BSPT Male Straight Adapter | |
| Product Height | 14 mm | |
| Product Length/Depth | 34.5 mm | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 6.762 cm³ | |
| Product Weight | 23 g | |
| Product Width | 14 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | R1/4-19 | |
| Trade Name | 4009 Series |