Winner by Danfoss
4009-6-12
ADAPTOR-STRAIGHT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Winner by Danfoss |
Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
Item type | JIC 74 Male/BSPT Male Straight Adapter |
Product Type | Straight Adapters |
Sub-brand | None |
Thread sealant | No |
Trade Name | 4009 Series |