400976
ID plate
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Variety of labels and tags available. |
Product Height | 1.42 in |
Product Length/Depth | 3 in |
Product Type | Labels and Tags |
Self adhesive | No |
Sub-brand | None |
Trade Name | None |