Danfoss
400AA00211A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
400AA00211A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Connector | DIN 43650-A | |
| Duty Rating | Continous for 100% of nominal voltage of +/-10 % | |
| Feature | Internally rectifiedCompact designContinuous duty | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Flying Leads | None | |
| Installation Type | Screw-in Cartridge | |
| Operation | Electrically Operated | |
| Product Type | Coils | |
| Sub-brand | None | |
| Trade Name | C13 Series | |
| Voltage rating | 110 Volt | |
| Voltage type | AC |