Danfoss
401-1524-72
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
401-1524-72
Product specifications
Characteristic | Value |
|---|---|
| Application | Rigid Frame Vehicles (Front End Loaders, Large Graders, Mining Trucks, Transporters, AG Tractors)|Articulated Vehicles(Loaders, Scrapers, Skidders, AG Tractors, Dumpers, Sprayers, Forestry Equipment |
| Brand | Danfoss |
| Design code | 1 |
| Feature | Flow Rate 7.5-45 L/min (2-12 gal/min)Maximum pressure 190 bar (2,755 psi)Mid-range vehicle applications |
| Flow Amplification | None |
| Flow rate | 22.7 LPM |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 |
| Housing material | Ductile Iron |
| Identification | Danfoss Product Number On Nameplate |
| Inlet or Load Sense Relief Valve Setting | 140 bar |
| Inlet Pressure Rating | 190 bar |
| Integral Valves | Yes |
| Load Circuit | Non Reaction |
| Main Displacement | 160 cm³/rev |
| Maximum Back Pressure | 35 bar |
| Maximum Flow Rate | 75 l/min |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa |
| Model Code | ASLA21B07AAA042000BAAABA3ABD11A |
| Neutral Circuit | Open Center |
| Paint | Black |
| Ports | 4x M18x1.5-6H Metric Port |
| Product Height | 4.05 in |
| Product Length/Depth | 5.8 in |
| Product Type | Steering Control Units |
| Product Volume | 82.215 in³ |
| Product Weight | 16.5 lb |
| Product Width | 3.5 in |
| Recommended Filtration Level | ISO 18/13 Cleanliness |
| Return Pressure Rating | 10 bar |
| Special features | None |
| Sub-brand | None |
| Trade Name | Xcel45 |
| Unit type | Standard |
| Valve Options | None |
| Working pressure - max | 190 bar |
| Working temperature - max | 93 °C |