Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
401-1992-04
XCEL45 100 ON STEERING UNIT
401-1992-04
Where to buy
Export PDF
Tools
Add to comparison
401-1992-04
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.850
Product height mm
97.790
Product length in
5.510
Product length mm
139.954
Product width in
3.530
Product width mm
89.662