Danfoss
401-1993-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
401-1993-40
Product specifications
Characteristic | Value |
|---|---|
| Additional Ports | None |
| Application | In various vehicles |
| Brand | Danfoss |
| Design code | 4 |
| Feature | Flow Rate 7.5-45 L/min (2-12 gal/min)Maximum pressure 190 bar (2,755 psi)Mid-range vehicle applications |
| Flow Amplification | None |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 |
| Housing material | Ductile Iron |
| Identification | Danfoss Product Number On Nameplate |
| Inlet or Load Sense Relief Valve Setting | 175 bar |
| Inlet Pressure Rating | 207 bar |
| Input Torque | Standard |
| Integral Valves | Yes |
| Load Circuit | Non Reaction |
| Main Displacement | 125 cm³/rev |
| Maximum Back Pressure | 21 bar |
| Maximum Flow Rate | 76 l/min |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa |
| Mounting Threads | None On Port Face 4X M10X1.5 On Mounting Face |
| Neutral Circuit | Open Center |
| Paint | Black |
| Ports | None |
| Product Height | 3.5 in |
| Product Length/Depth | 6.5 in |
| Product Type | Steering Control Units |
| Product Volume | 84.175 in³ |
| Product Weight | 16.8 lb |
| Product Width | 3.7 in |
| Recommended Filtration Level | ISO 18/13 Cleanliness |
| Return Pressure Rating | 21 bar |
| Special features | None |
| Sub-brand | None |
| Trade Name | Xcel45 |
| Unit type | Standard |
| Valve Options | None |
| Viscosity Recommendation | 120 SUS |
| Working pressure - max | 190 bar |
| Working temperature - max | 93 °C |