Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
401-2512-85
XCEL45-100
401-2512-85
Tools
Add to comparison
Add to comparison
401-2512-85
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.500
Product height mm
88.900
Product length in
5.500
Product length mm
139.700
Product width in
3.500
Product width mm
88.900