Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
401-3018-07
XCEL45 400 CN STEERING UNIT
401-3018-07
Where to buy
Export PDF
Tools
Add to comparison
401-3018-07
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.800
Product height mm
121.920
Product length in
7.000
Product length mm
177.800
Product width in
5.000
Product width mm
127.000