Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.335 | |
| A dimension MM | 84.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4010-24S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -24 | -24 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -24 | -24 |
| Inside diameter IN | 2.350 | |
| Inside diameter MM | 59.690 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 3.335 | |
| Product length mm | 84.709 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | 1 WIRE BRAID REUSABLE | 1 Wire Braid Reusable |
