Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.732 | |
| A dimension MM | 43.990 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4010-4S | |
| Compatible hose ID IN | 0.251 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.383 | |
| Inside diameter MM | 9.730 | |
| Product height in | 0.810 | |
| Product height mm | 20.574 | |
| Product length in | 1.730 | |
| Product length mm | 43.942 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.810 | |
| Product width mm | 20.574 | |
| Reusable socket hex MM | 20.637 | |
| Series | 1 WIRE BRAID REUSABLE | 1 Wire Braid Reusable |
