Winner by Danfoss
4012-2-4
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4012-2-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 1/8 IN | |
| End type 1 | BSPT | |
| End type 2 | BSPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 14 mm | |
| Item type | BSPT Male/BSPT Male 90° Elbow Adapter | |
| Product Height | 32.5 mm | |
| Product Length/Depth | 30.5 mm | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 13.878 cm³ | |
| Product Weight | 41 g | |
| Product Width | 14 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | R1/4-19 | |
| Thread Size 2 | R1/8-28 | |
| Trade Name | 4012 Series |