Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
401932
BACKING PLATE-FRICTION, 35B7B
401932
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
401932
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.970
Product height mm
24.628
Product length in
7.062
Product length mm
179.375
Product width in
6.750
Product width mm
171.450
Sub brand
AIRFLEX
Airflex