Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
401AA00110A
FPR3/4-UNF SAE 10 2.5BAR F200433301
401AA00110A
Where to buy
Export PDF
Tools
Add to comparison
401AA00110A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.417
Product height mm
35.992
Product length in
3.464
Product length mm
87.986
Product width in
1.417
Product width mm
35.992