Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 3CAX22162-1.4S | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 2.177 | |
| Product length mm | 55.296 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
