XCEL45 STEERING
402-7557-22-9
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.000 |
| Product height mm | | 127.000 |
| Product length in | | 5.800 |
| Product length mm | | 147.320 |
| Product width in | | 5.500 |
| Product width mm | | 139.700 |