Danfoss Hydro-Line
402-9260-884
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
402-9260-884
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Brand | Danfoss | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Mounting Bracket | |
| Product Height | 4.5 in | |
| Product Length/Depth | 3.25 in | |
| Product Type | Mounting Bracket | |
| Product Volume | 65.813 in³ | |
| Product Width | 4.5 in | |
| Sub-brand | Hydro-Line | |
| Trade Name | None |