Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | LEAKPROOF SCREW | Leakproof Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A880 | A880 |
| Factory set pressrue BAR | 73.500 | |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE SEQUENCE VALVE | Pressure Sequence Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 15 CC/MIN | 15 cc/min |
| Max working pressure BAR | 140.000 | |
| Min working pressure BAR | 7.000 | |
| Model Code 1 | 1DS36-P-3W-14-S-XXX | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -20 C TO 90 C (-4 TO194 F) | -20 C to 90 C (-4 to194 F) |
| Operation | DIRECT ACTING | Direct acting |
| Port Size | 3/8" | 3/8" |
| Port type | BSP | BSP |
| Pressure rating BAR | 140.000 | |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 4.330 | |
| Product length mm | 109.982 | |
| Product width in | 1.120 | |
| Product width mm | 28.448 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Style | SPOOL | Spool |