Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
403-1071-03
XCEL45 80 ON STEERING UNIT
403-1071-03
Where to buy
Export PDF
Tools
Add to comparison
403-1071-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.980
Product height mm
101.092
Product length in
5.410
Product length mm
137.414
Product width in
3.660
Product width mm
92.964