Danfoss
403-1079-03
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
403-1079-03
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional Ports | None | |
| Application | Construction Machinery, Agriculture Machinery, Heavy Duty Equipment, Marine, Forestry Machinery, Mining Equipment | |
| Brand | Danfoss | |
| Design code | 1 | |
| Feature | Flow Rate 7.5-45 L/min (2-12 gal/min)Maximum pressure 190 bar (2,755 psi)Mid-range vehicle applications | |
| Flow Amplification | None | |
| Flow rate | 45 LPM | |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 | |
| Housing material | Ductile Iron | |
| Identification | Danfoss Product Number On Nameplate | |
| Inlet or Load Sense Relief Valve Setting | 150 bar | |
| Inlet Pressure Rating | 190 bar | |
| Input Torque | Low | |
| Integral Valves | Yes | |
| Load Circuit | Non Reaction | |
| Main Displacement | 500 cm³/rev | |
| Maximum Back Pressure | 35 bar | |
| Maximum Flow Rate | 45 l/min | |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa | |
| Model Code | ASLA31B12AAA072130EAAABA1AAA10A | |
| Mounting Threads | 4x M10x1.5 Mouting Face | |
| Neutral Circuit | Open Center | |
| Paint | Black | |
| Ports | 4x G.5 BSP Straight Thread Port | |
| Product Height | 3.98 in | |
| Product Length/Depth | 7.52 in | |
| Product Type | Steering Control Units | |
| Product Volume | 109.542 in³ | |
| Product Weight | 16.5 lb | |
| Product Width | 3.66 in | |
| Recommended Filtration Level | ISO 18/13 Cleanliness | |
| Return Pressure Rating | 10 bar | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | Xcel45 | |
| Unit type | Standard | |
| Valve Options | Cylinder Relief Valve, Anti-Cavitation Valve, Inlet Relief Valve, Inlet Check Valve, Manual Steering Check Valve | |
| Working pressure - max | 190 bar | |
| Working temperature - max | 93 °C |