Danfoss
403-1695-15
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
403-1695-15
Product specifications
Characteristic | Value |
|---|---|
| Additional Ports | None |
| Application | Construction Machinery, Agriculture Machinery, Heavy Duty Equipment, Marine, Forestry Machinery, Mining Equipment |
| Brand | Danfoss |
| Design code | 1 |
| Feature | Flow Rate 7.5-45 L/min (2-12 gal/min)Maximum pressure 190 bar (2,755 psi)Mid-range vehicle applications |
| Flow Amplification | None |
| Flow rate | 37 LPM |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 |
| Housing material | Ductile Iron |
| Identification | Danfoss Product Number On Nameplate |
| Inlet or Load Sense Relief Valve Setting | 90 bar |
| Inlet Pressure Rating | 190 bar |
| Input Torque | Low |
| Integral Valves | Yes |
| Load Circuit | Non Reaction |
| Main Displacement | 200 cm³/rev |
| Maximum Back Pressure | 35 bar |
| Maximum Flow Rate | 45 l/min |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa |
| Model Code | ASLA31B08AAA071222EAAABA1AAA10A |
| Mounting Threads | 4x M10x1.5 Mouting Face |
| Neutral Circuit | Open Center |
| Paint | Black |
| Ports | 4x G.5 BSP Straight Thread Port |
| Product Height | 3.98 in |
| Product Length/Depth | 7.87 in |
| Product Type | Steering Control Units |
| Product Volume | 114.641 in³ |
| Product Weight | 16.5 lb |
| Product Width | 3.66 in |
| Recommended Filtration Level | ISO 18/13 Cleanliness |
| Return Pressure Rating | 10 bar |
| Special features | None |
| Sub-brand | None |
| Trade Name | Xcel45 |
| Unit type | Standard |
| Valve Options | Cylinder Relief Valve, Anti-Cavitation Valve, Inlet Relief Valve, Inlet Check Valve, Manual Steering Check Valve |
| Working pressure - max | 190 bar |
| Working temperature - max | 93 °C |