Aeroquip by Danfoss
403-5S
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
403-5S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .31 in | |
| Compatible hoses | 1503, 2580, 2651, FC234, FC300, FC321, FC350, FC355, FC802 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| End type 1 | Inverted | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .62 in | |
| Hex Size 2 | .69 in | |
| Hose cut-off factor | .84 in | |
| Hose dash size | -5 | |
| Inside diameter | .23 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .79 lb | |
| Packaged Width | 9 in | |
| Product Height | .8 in | |
| Product Length/Depth | 1.62 in | |
| Product material | Carbon Steel | |
| Product Type | Marine Military | |
| Product Volume | .894 in³ | |
| Product Weight | .07 lb | |
| Product Width | .69 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-20 | |
| Trade Name | 1251 Series | |
| UPC | 678146054395 |