Danfoss
403-7983-19-801980
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
403-7983-19-801980
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional Ports | None | |
| Application | In various vehicles | |
| Brand | Danfoss | |
| Design code | 4 | |
| Feature | Flow Rate 7.5-45 L/min (2-12 gal/min)Maximum pressure 190 bar (2,755 psi)Mid-range vehicle applications | |
| Flow Amplification | None | |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 | |
| Housing material | Ductile Iron | |
| Identification | Danfoss Product Number On Nameplate | |
| Inlet or Load Sense Relief Valve Setting | 175 bar | |
| Inlet Pressure Rating | 207 bar | |
| Input Torque | Standard | |
| Integral Valves | Yes | |
| Load Circuit | Non Reaction | |
| Main Displacement | 125 cm³/rev | |
| Maximum Back Pressure | 21 bar | |
| Maximum Flow Rate | 76 l/min | |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa | |
| Mounting Threads | None On Port Face 4X M10X1.5 On Mounting Face | |
| Neutral Circuit | Open Center | |
| Paint | Black | |
| Ports | None | |
| Product Height | 3.3 in | |
| Product Length/Depth | 5.44 in | |
| Product Type | Steering Control Units | |
| Product Volume | 62.832 in³ | |
| Product Weight | 13.2 lb | |
| Product Width | 3.5 in | |
| Recommended Filtration Level | ISO 18/13 Cleanliness | |
| Return Pressure Rating | 21 bar | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | Xcel45 | |
| Unit type | Standard | |
| Valve Options | None | |
| Viscosity Recommendation | 120 SUS | |
| Working pressure - max | 190 bar | |
| Working temperature - max | 93 °C |