Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
403797502-801580-X
XCEL45 200 LS + BOPV 60 STEERING UNIT
403797502-801580-X
Tools
Add to comparison
Add to comparison
403797502-801580-X
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.500
Product height mm
88.900
Product length in
8.700
Product length mm
220.980
Product width in
5.500
Product width mm
139.700