Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
403797509-801580-X
XCEL45 200 LS + BOPV 60 STEERING UNIT
403797509-801580-X
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
403797509-801580-X
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.700
Product height mm
68.580
Product length in
7.500
Product length mm
190.500
Product width in
2.500
Product width mm
63.500