Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | S206-N | |
| Product height in | 3.260 | |
| Product height mm | 82.804 | |
| Product length in | 1.890 | |
| Product length mm | 48.006 | |
| Product width in | 1.417 | |
| Product width mm | 35.992 |
