Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | A6701 | A6701 |
| Coil termination | NONE | None |
| Diode | NO | No |
| Flow rate LPM | 10.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DROPS/MIN | 5 drops/min |
| Model Code 1 | S210-N | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -20 C TO 120 C (-4 TO 248 F) | -20 C to 120 C (-4 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Product height in | 4.185 | |
| Product height mm | 106.299 | |
| Product length in | 2.165 | |
| Product length mm | 54.991 | |
| Product width in | 1.252 | |
| Product width mm | 31.801 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal Type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | BI-DIRECTIONAL 2-WAY 2-POS NC | Bi-Directional 2-Way 2-Position Normally Closed |
| Torque into aluminium cavity | 20 NM | 20 Nm |
| Torque into steel cavity | 20 NM | 20 Nm |