Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | A3531 | A3531 |
| Coil series | H SERIES | H Series |
| Coil termination | YAZAKI X-TYPE 2P MALE ON LEADS | Yazaki X-Type 2P Male, On Wire Leads |
| Diode | NO | No |
| Flow rate LPM | 20.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 60 ML/MIN | 60ml/min |
| Model Code 1 | S221-N | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Product height in | 4.685 | |
| Product height mm | 118.999 | |
| Product length in | 2.252 | |
| Product length mm | 57.201 | |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal Type | NITRILE | Nitrile |
| Special features | NONE | None |
| Style | 3-WAY 2-POSITION | 3-Way 2-Position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |