S608V 2/2 SOL CART NO  24VDC, S608-V-product-details

S608V 2/2 SOL CART NO 24VDC, S608-V

403AA00080A

Model code: S608-V


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Coil terminationNONENone
DiodeNONo
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionSOLENOID VALVESolenoid Valve
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1S608-V
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationELECTRICALLY OPERATEDElectrically operated
Override typeNONENone
Recommended filtration level18/16/1318/16/13
Seal typeVITONViton
Special featuresNONENone