S229N-3 3/2 SOL/COIL ASSY  12VDC, S229-N-3-product-details

S229N-3 3/2 SOL/COIL ASSY 12VDC, S229-N-3

403AA00454A

Model code: S229-N-3


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
CavityA3531A3531
Coil terminationNONENone
DiodeNONo
Flow rate LPM12.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionSOLENOID VALVESolenoid Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1S229-N-3
Number of housing ports33
Number of valve ports33
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationELECTRICALLY OPERATEDElectrically operated
Override typeNONENone
Port typeCARTRIDGE ONLYCartridge Only
Pressure rating BAR210.00
Product height in4.567
Product height mm116.002
Product length in2.047
Product length mm51.994
Product width in1.378
Product width mm35.001
Recommended filtration level18/16/1318/16/13
Seal typeNITRILENitrile
Special featuresNONENone
Style3-WAY 2-POSITION3-Way 2-Position