Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | S525-N-2-H-24-3W | |
| Product height in | 2.360 | |
| Product height mm | 59.944 | |
| Product length in | 4.430 | |
| Product length mm | 112.522 | |
| Product width in | 1.400 | |
| Product width mm | 35.560 |